Manufacturer part number: 1405141
Brand: PHOENIX CONTACT
Price: 40.72 €
Delivery time: 7 Days
IP rating: IP67
No. of pins (RJ): 4
Contact surface: -
Contact material: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405141
Connector type | Plug, straight | Connection side A (sensors/actuators) | RJ45 | Nominal current(A) | 1.75 |
---|---|---|---|---|---|
Nominal voltage(Vdc) | 72 | Connector standard | Sensor connector | Connection (components) | Cut & Clip |
Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator data cable |
This page is RJ45 plug-in connector VS-PPC, part number 1405141.
You can find the detail information about specifications and dimensions on part number 1405141.
Part Number |
---|
1403366 |
1403367 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | IP rating | No. of pins (RJ) | Contact surface | Contact material |
---|---|---|---|---|---|---|---|---|---|
49.10 € | 4 | 33 Days | - | 4 | Gold plated | Copper alloy | |||
49.10 € | 4 | 33 Days | - | 8 | - | - |