Plug-in miniature power relay, with power contact (2961257)

Plug-in miniature power relay, with power contact 2961257

Product Details:

Manufacturer part number: 2961257

Brand: PHOENIX CONTACT

Price: 4.69

Delivery time: 7 Days


Technical Data:

Coil nominal voltage: 12 V

Test voltage: 5 kV, 50 Hz, 1 min

Nominal voltage (details): 12 Vdc

Switching voltage: Max 250 V (AC/DC)

Switching voltage (max.): 250 Vdc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2961257

Part Number
2961257
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil nominal voltage
(V)
Test voltage Nominal voltage (details)
(Vdc)
Switching voltage Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current
(A)
Switching current (max.)
(A)
Resistance (coil)
(Ω)
Contamination level Compatible with (details) Contact material Contact type

4.69 €

40 7 Days 125 kV, 50 Hz, 1 min12Max 250 V (AC/DC)2502000883603Socket PR1AgNi2 CO, DPDT

Loading...

  1. 1

Basic information

Product size (height)(mm) 29 Product size (width)(mm) 12.7 Product size (depth)(mm) 15.7
Content(pc(s)) 1 Max. temperature(°C) +85 Min. temperature(°C) -40
Connection (components) Solder pins Control mode monostable, 1 coil Relay type (category) PCB relays

This page is Plug-in miniature power relay, with power contact, part number 2961257.
You can find the detail information about specifications and dimensions on part number 2961257.

Variation of this product

Part Number
2961192
2961202
2961215
2961309
2961312
2961422
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil nominal voltage
(V)
Test voltage Nominal voltage (details)
(Vdc)
Switching voltage Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current
(A)
Switching current (max.)
(A)
Resistance (coil)
(Ω)
Contamination level Compatible with (details) Contact material Contact type

4.79 €

40 7 Days 245 kV, 50 Hz, 1 min24Max 250 V (AC/DC)25020002 x 8814403Socket PR1AgNi2 CO, DPDT

7.77 €

30 7 Days 1105 kV, 50 Hz, 1 min110Max 250 V (AC/DC)25020002 x 88266003Socket PR1AgNi2 CO, DPDT

5.73 €

40 7 Days 24-24Max 30 V/AC/ 363020002 x 5081440--AgNi + hard gold plating2 CO, DPDT

4.34 €

50 7 Days 12-12 V DCMax 250 V (AC/DC)25040001616360--AgNi1 CO, SPDT

4.34 €

50 7 Days 24-24Max 250 V (AC/DC)250400016161440--AgNi1 CO, SPDT

8.00 €

30 7 Days 230-230Max 250 V (AC/DC)2504000161632500--AgNi1 CO, SPDT

Tech Support