Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2307293
Product size (height)(mm) | 80 | Product size (length)(mm) | 94 | Product size (width)(mm) | 14 |
---|---|---|---|---|---|
Operating voltage(V) | 24 V DC | Switching current (max.)(A) | 16 | Switching voltage (max.)(V AC) | 250 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Contact material | AgNi + hard gold plating |
IP rating | IP20 | Relay type (category) | TDR | Connection (components) | Screw terminals |
Contact type | 1 change-over | Type (timing relays) | Monofunctional | Functions (relays) | Single shot leading edge |
Industrial goods | Yes |
This page is Timer relay PLC, part number 2307293.
You can find the detail information about specifications and dimensions on part number 2307293.