Manufacturer part number: 1413430
Brand: PHOENIX CONTACT
Price: 27.50 €
Delivery time: 7 Days
Thread size: M32
Connector features: 1x cable exit
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1413430
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-ADV |
---|---|---|---|---|---|
Type | B24 | Colour | Zinc | Case material | Aluminium, die cast |
Connector type (category) | Bush enclosure |
This page is Socket shell HC-ADV-B24, part number 1413430.
You can find the detail information about specifications and dimensions on part number 1413430.
Part Number |
---|
1413431 |
1413432 |
1413433 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread size | Connector features |
---|---|---|---|---|---|---|---|
27.50 € | 7 | 7 Days | M32 | 1x cable exit (lateral) | |||
27.50 € | 7 | 7 Days | M40 | 1x cable exit | |||
27.50 € | 7 | 7 Days | M40 | 1x cable exit (lateral) |