Connector hood, For use in Sensor / actuator box (1453096)

Connector hood, For use in Sensor / actuator box 1453096

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector hood, For use in Sensor / actuator box 1453096
  • Connector hood, For use in Sensor / actuator box 1453096
  • Connector hood, For use in Sensor / actuator box 1453096

Product Details:

Manufacturer part number: 1453096

Brand: PHOENIX CONTACT

Price: 72.44

Delivery time: 7 Days


Technical Data:

Cable length: - m

Maximum operating voltage: 300 V

Nominal voltage: - Vdc

Power rating (total): 10 A

Power rating per I/O: 2 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1453096

Part Number
1453096
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Maximum operating voltage
(V)
Nominal voltage
(Vdc)
Power rating (total)
(A)
Power rating per I/O
(A)
No. of signal spaces Temperature range
(°C)
Colour Case material Insulation material Contact material Configuration Connection (components) Status indicator Connector type (distribution boxes) Distribution box (category) Sensor & actuator box type (category) Sensor/actuator wiring type (category) Trunk line Industrial goods

72.44 €

3 7 Days -300-1024-25 - +80BlackPBT--DoubleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

Loading...

  1. 1

Basic information

IP rating IP65

This page is Connector hood, For use in Sensor / actuator box, part number 1453096.
You can find the detail information about specifications and dimensions on part number 1453096.

Variation of this product

Part Number
1453083
1453122
1453148
1453177
1453180
1453203
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Maximum operating voltage
(V)
Nominal voltage
(Vdc)
Power rating (total)
(A)
Power rating per I/O
(A)
No. of signal spaces Temperature range
(°C)
Colour Case material Insulation material Contact material Configuration Connection (components) Status indicator Connector type (distribution boxes) Distribution box (category) Sensor & actuator box type (category) Sensor/actuator wiring type (category) Trunk line Industrial goods

46.78 €

4 36 Days -300-1024-25 - +80BlackPBT--DoubleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

65.89 €

3 7 Days -300-1026-25 - +80BlackPBT--SingleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

55.12 €

4 7 Days 5-120------PURCopper alloy-Open end cable----Sensor/actuator connector (accessories)--

50.11 €

4 7 Days -300-1028-25 - +80BlackPBT--SingleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

73.71 €

3 7 Days -300-1028-25 - +80BlackPBT--SingleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

59.61 €

4 7 Days -300-1028-25 - +80BlackPBT--DoubleScrew terminalsNo LEDM12 Speedcon receptacleConnector cap with feedSensor & actuator box (passive)-Yes-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360