Distributor VS-ASI-J-Y-N, with screw connection, angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1433168

Part Number
1433168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.10 €

12 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 40 Product size (width)(mm) 20 Cross-section range 0.14 - 1 mm²
Temperature range(°C) -25 - +70 Total number of pins 2 IP rating IP67
Colour Black Configuration Single Connection (components) AS-i bus systems
Status indicator No LED Distribution box (category) Ribbon cable splitter Sensor & actuator box type (category) Sensor & actuator box (passive)
Trunk line No

This page is Distributor VS-ASI-J-Y-N, with screw connection, angled, part number 1433168.
You can find the detail information about specifications and dimensions on part number 1433168.

Tech Support