Manufacturer part number: 1407579
Brand: PHOENIX CONTACT
Price: 29.88 €
Delivery time: 7 Days
IP rating: IP20
Thread size: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407579
Nominal voltage(Vdc) | 32 | Nominal current(A) | 4 | Total number of pins | 4 |
---|---|---|---|---|---|
Contact material | CuSn | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
This page is Distributor-SAC-ASI-J-Y-B, part number 1407579.
You can find the detail information about specifications and dimensions on part number 1407579.
Part Number |
---|
1405621 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | IP rating | Thread size |
---|---|---|---|---|---|---|---|
43.03 € | 5 | 7 Days | IP65 | M12 |