Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419721
Connection angle(°) | 45 | Cable outlets | 1 | Temperature range(°C) | -35 °C - +95 |
---|---|---|---|---|---|
Colour | Silver | Case material | ABS | Connector features | + 4-40 knurl head screw |
Accessory type (connectors) | D-SUB housing | Shielded | No |
This page is D-SUB connector housing CUC-DST-GPME-A / DSSC, part number 1419721.
You can find the detail information about specifications and dimensions on part number 1419721.
Part Number |
---|
1419706 |
1419718 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) |
---|---|---|---|---|---|---|
10.19 € | 18 | 7 Days | 3.50 - 8.60 | |||
11.30 € | 17 | 70 Days | 3.50 - 8.60 |