HEAVYCON CONNECTORS EVO connector design B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407642
1407644
1411460
1411461
1411462
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Case material Connector features Type (misc.)

14.78 €

13 7 Days BlackPolyamidefor longitudinal braceSleeve housing for long handle, cable inlet: above/lateral, Height: 76 mm

18.37 €

10 7 Days BlackPolyamide1x cable entry (lateral, straight)Nozzle casing with crossbar, cable inlet: above/lateral, Height: 78 mm

25.56 €

8 7 Days GreyAluminium, die castEMC typeEVO - sleeve housing with bayonet, for Crossbar, cable outlet on the side, straight

27.72 €

7 7 Days GreyAluminium, die castEMC typeEVO - sleeve housing with bayonet

31.36 €

6 7 Days GreyAluminium, die castEMC typeEVO - sleeve housing with bayonet, cross brackets, cable outlet on the side, straight

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-EVO
Type B16 Connector type (category) Bush enclosure

Tech Support