Manufacturer part number: 1411474
Brand: PHOENIX CONTACT
Price: 35.01 €
Delivery time: 7 Days
Colour: Grey
Case material: Aluminium, die cast
Connector features: EMC type
Type (misc.): EVO - sleeve housing with bayonet, cross brackets, cable outlet on the side, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411474
Part Number
|
---|
1411474 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Case material | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
35.01 € | 6 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, cross brackets, cable outlet on the side, straight |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO |
---|---|---|---|---|---|
Type | B24 | Connector type (category) | Bush enclosure |
This page is HEAVYCON CONNECTORS EVO connector design B24, part number 1411474.
You can find the detail information about specifications and dimensions on part number 1411474.
Configure
Basic Attributes
Colour
Case material
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407656 |
1407657 |
1411472 |
1411473 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Case material | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
16.21 € | 12 | 7 Days | Black | Polyamide | for longitudinal brace | Sleeve housing for long handle, cable inlet: above/lateral, Height: 87.5 mm. | |||
14.57 € | 13 | 7 Days | Black | Polyamide | for transverse brace | Sleeve housing for Crossbar, cable inlet: above/lateral, Height: 87.5 mm. | |||
29.20 € | 7 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, for Crossbar, cable outlet on the side, straight | |||
31.36 € | 6 | 7 Days | Grey | Aluminium, die cast | EMC type | EVO - sleeve housing with bayonet, for longitudinal brace |