Manufacturer part number: 1407624
Brand: PHOENIX CONTACT
Price: 22.39 €
Delivery time: 7 Days
Connector features: + lid
Type (misc.): Socket housing with long handle with cover 2 x M32, height 74 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407624
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Thread size | 2 x M32 |
---|---|---|---|---|---|
Series (connectors) | HC-EVO-B06 | Type | B06 | Colour | Black |
Case material | Polyamide | Connector type (category) | Socket enclosure |
This page is Housing base HC-EVO-B06, part number 1407624.
You can find the detail information about specifications and dimensions on part number 1407624.
Configure
Part Number |
---|
1407623 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|
16.05 € | 12 | 7 Days | + longitudinal brace | Socket housing with long handle without cover 2 x M32, height 74 mm |