Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1407636 |
1407637 |
1407638 |
1407639 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|
20.64 € | 9 | 7 Days | + longitudinal brace | Socket housing with long handle without cover 2 x M32, height 74 mm | |||
27.46 € | 7 | 7 Days | + lid | Socket housing with long handle with cover 2 x M32, height 74 mm | |||
21.75 € | 9 | 7 Days | + transverse brace | Socket housing with transverse brace without cover 2 x M32, height 74 mm | |||
23.00 € | 8 | 7 Days | + lid | Socket housing for cross-bracket that eckel 2 x M32, height 74 mm |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Thread size | 2 x M32 |
---|---|---|---|---|---|
Series (connectors) | HC-EVO-B10 | Type | B10 | Colour | Black |
Case material | Polyamide | Connector type (category) | Socket enclosure |
Configure
Basic Attributes
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes