Housing HC-B 16-TMB (1460369)

Housing HC-B 16-TMB 1460369

Click on this image to zoom in.

Click on this image to zoom in.

  • Housing HC-B 16-TMB 1460369
  • Housing HC-B 16-TMB 1460369
  • Housing HC-B 16-TMB 1460369
  • Housing HC-B 16-TMB 1460369
  • Housing HC-B 16-TMB 1460369

Product Details:

Manufacturer part number: 1460369

Brand: PHOENIX CONTACT

Price: 63.94

Delivery time: 33 Days


Technical Data:

IP rating: IP66

Thread size: M32

Series (connectors): HC-B

Connector features: Anti-corrosive

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1460369

Part Number
1460369
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Thread size Series (connectors) Connector features Industrial goods

63.94 €

10 33 Days IP66M32HC-BAnti-corrosive-

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Colour Grey Case material Aluminium, die cast
Connector type (category) Bush enclosure

This page is Housing HC-B 16-TMB, part number 1460369.
You can find the detail information about specifications and dimensions on part number 1460369.

Variation of this product

Part Number
1460370
1460371
1604418
1604447
1604476
1604502
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
IP rating Thread size Series (connectors) Connector features Industrial goods

60.83 €

10 33 Days IP66M32HC-BAnti-corrosive-

64.52 €

10 33 Days IP66M40HC-BAnti-corrosive-

42.61 €

10 7 Days IP65M32HC-B-TMBCable exit (straight)Yes

40.55 €

10 7 Days IP65M32HC-B-TMBCable exit (lateral)Yes

43.08 €

10 7 Days IP65M40HC-B-TMBCable exit (straight)Yes

40.97 €

10 7 Days IP65M40HC-B-TMBCable exit (lateral)Yes

Tech Support