Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Thread size | M32 |
---|---|---|---|---|---|
Series (connectors) | HC-B-TMS | Colour | Silver | Case material | Aluminium, die cast |
Connector features | + conductive seal | Connector type (category) | Bush enclosure | Industrial goods | Yes |