Housing HC-EVO-D25 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411346

Part Number
1411346
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.58 €

12 7 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-EVO
Type D25 Colour Black Case material Polyamide
Connector features + bayonet Connector type (category) Connector enclosure Type (misc.) Coupling casing with longitudinal rail, sideways or straight cable outlet

This page is Housing HC-EVO-D25, part number 1411346.
You can find the detail information about specifications and dimensions on part number 1411346.

Tech Support