Manufacturer part number: 1407621
Brand: PHOENIX CONTACT
Price: 9.49 €
Delivery time: 7 Days
IP rating: IP66
Type: B06
Connector features: + longitudinal brace
Type (misc.): Extension housing with long handle without cover, height 30.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407621
Part Number
|
---|
1407621 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | IP rating | Type | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
9.49 € | 20 | 7 Days | IP66 | B06 | + longitudinal brace | Extension housing with long handle without cover, height 30.5 mm |
Loading...
Temperature range(°C) | -40 - +125 | Series (connectors) | HC-EVO-B06 | Colour | Black |
---|---|---|---|---|---|
Case material | Polyamide | Connector type (category) | Enclosure extension |
This page is Mounting case HC-EVO-B06, part number 1407621.
You can find the detail information about specifications and dimensions on part number 1407621.
Configure
Basic Attributes
IP rating
Type
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407622 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | IP rating | Type | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
16.95 € | 11 | 7 Days | IP54 | B6 | + lid | Extension housing with long handle with cover, height 30.5 mm |