Mounting case HC-EVO-B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407632
1407634
1407635
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector features Type (misc.)

13.36 €

14 7 Days + longitudinal braceExtension housing with long handle without cover, height 30.5 mm

15.68 €

12 7 Days + transverse braceAttachment casing with transverse brace without cover, height 30.5 mm

17.95 €

11 7 Days + lidAdd-on housing for cross-bracket with cover, height 30.5 mm

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-EVO-B10
Type B10 Colour Black Case material Polyamide
Connector type (category) Enclosure extension

Tech Support