Mounting case HC-EVO-B24 (1407661)

Mounting case HC-EVO-B24 1407661

Click on this image to zoom in.

Click on this image to zoom in.

  • Mounting case HC-EVO-B24 1407661
  • Mounting case HC-EVO-B24 1407661
  • Mounting case HC-EVO-B24 1407661
  • Mounting case HC-EVO-B24 1407661

Product Details:

Manufacturer part number: 1407661

Brand: PHOENIX CONTACT

Price: 17.37

Delivery time: 7 Days


Technical Data:

IP rating: IP66

Connector features: + transverse brace

Type (misc.): Attachment casing with transverse brace without cover, height 30.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407661

Part Number
1407661
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Connector features Type (misc.)

17.37 €

11 7 Days IP66+ transverse braceAttachment casing with transverse brace without cover, height 30.5 mm

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Series (connectors) HC-EVO-B24 Type B24
Colour Black Case material Polyamide Connector type (category) Enclosure extension

This page is Mounting case HC-EVO-B24, part number 1407661.
You can find the detail information about specifications and dimensions on part number 1407661.

Variation of this product

Part Number
1407659
1407660
1407662
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
IP rating Connector features Type (misc.)

16.90 €

11 7 Days IP54+ longitudinal braceExtension housing with long handle without cover, height 30.5 mm

28.88 €

7 7 Days IP54+ lidExtension housing with long handle with cover, height 30.5 mm

24.29 €

8 7 Days IP66+ lidAdd-on housing for cross-bracket with cover, height 30.5 mm

Tech Support