Manufacturer part number: 1411336
Brand: PHOENIX CONTACT
Price: 8.69 €
Delivery time: 7 Days
Connector features: + planar seal
Type (misc.): Add-on housing, with long handle and flat seal
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411336
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO |
---|---|---|---|---|---|
Type | D15 | Colour | Black | Case material | Polyamide |
Connector type (category) | Enclosure extension |
This page is Mounting case HC-EVO-D15, part number 1411336.
You can find the detail information about specifications and dimensions on part number 1411336.
Part Number |
---|
1411337 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|
15.58 € | 12 | 7 Days | + lid | Add-on housing, with long handle, flat seal and protective cover |