Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1554568
Part Number
|
---|
1554568 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Number of pins | Connector cross-section (max.) (mm²) | Nominal current (A) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Connector type | Contact material | Sensor/actuator connectivity fittings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.25 € | 7 | 67 Days | [Other] Cable, open end | [Other] plug, built-in | 5 | 0.34 | 4 | 60 V DC | IP66 | M12 | Plug, mount | - | - |
Loading...
Cable length(m) | 0.5 | Coding | A | Connection (components) | Open end cable |
---|---|---|---|---|---|
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Insulation material | TPE |
This page is Panel feed-through SACC-E-M12MS, with 0.5 m TPE litz wire, part number 1554568.
You can find the detail information about specifications and dimensions on part number 1554568.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Contact material
Sensor/actuator connectivity fittings
Number of pins
Connector cross-section (max.)(mm²)
Nominal current(A)
Nominal voltage (details)(V)
IP rating
Thread type connection side
Connector type
Optional Attributes
Part Number |
---|
1408446 |
1452068 |
1452107 |
1554571 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Number of pins | Connector cross-section (max.) (mm²) | Nominal current (A) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Connector type | Contact material | Sensor/actuator connectivity fittings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.82 € | 8 | 67 Days | - | - | 5 | - | - | - | IP67 | - | - | CuZn | M20 front panel fitting | |||
45.62 € | 4 | 63 Days | - | - | 5 | - | - | - | IP67 | - | - | CuZn | M20 front panel fitting | |||
51.11 € | 4 | 91 Days | - | - | 8 | - | - | - | IP67 | - | - | CuZn | M20 front panel fitting | |||
35.22 € | 6 | 91 Days | - | - | 8 | - | - | - | IP67 | - | - | Copper alloy | - |