Sensor & actuator box (passive) M12 splitter + steel thread (1437232)

Sensor & actuator box (passive) M12 splitter + steel thread 1437232

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232
  • Sensor & actuator box (passive) M12 splitter + steel thread 1437232

Product Details:

Manufacturer part number: 1437232

Brand: PHOENIX CONTACT

Price: 182.69

Delivery time: 7 Days


Technical Data:

Cable length: - m

Product size (length): 158.5 mm

Product size (width): 58 mm

Cross-section range: 0.14 - 1.5 mm²

Maximum operating voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1437232

Part Number
1437232
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Product size (length)
(mm)
Product size (width)
(mm)
Cross-section range Maximum operating voltage
(V)
Power rating (total)
(A)
No. of signal spaces Temperature range
(°C)
Total number of pins IP rating Colour Case material Configuration Connection (components) Status indicator Connector type (distribution boxes) Trunk line Industrial goods

182.69 €

1 7 Days -158.5580.14 - 1.5 mm²-88-way-30 - +805IP54GreenPBTDoubleSpring-loaded terminalLEDM12 Speedcon receptacleNoYes

Loading...

  1. 1

Basic information

Max. power rating per slot(A) 4 Power rating per I/O(A) 2 Distribution box (category) M12 splitter + steel thread
Sensor & actuator box type (category) Sensor & actuator box (passive)

This page is Sensor & actuator box (passive) M12 splitter + steel thread, part number 1437232.
You can find the detail information about specifications and dimensions on part number 1437232.

Variation of this product

Part Number
1437258
1457364
1457377
1457380
1516726
1516739
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Product size (length)
(mm)
Product size (width)
(mm)
Cross-section range Maximum operating voltage
(V)
Power rating (total)
(A)
No. of signal spaces Temperature range
(°C)
Total number of pins IP rating Colour Case material Configuration Connection (components) Status indicator Connector type (distribution boxes) Trunk line Industrial goods

127.56 €

2 7 Days -117580.14 - 1.5 mm²-104-way-30 - +805IP65GreenPBTSingleScrew terminalsNo LEDM12 Speedcon receptacleNo-

230.21 €

1 7 Days 515358-300128-way-30 - +905IP65BlackPBTDoubleOpen end cableNo LEDM12 receptacleYes-

264.63 €

1 35 Days 1015358-300128-way-30 - +905IP65BlackPBTDoubleOpen end cableNo LEDM12 receptacleYes-

166.32 €

2 7 Days -153580.14 - 1.5 mm²-108-way-30 - +805IP65BlackPBTDoubleScrew terminalsNo LEDM12 receptacleNo-

57.50 €

4 7 Days -11758--10--30 - +804IP65GreenPBTSingleScrew terminalsLEDM12 Speedcon receptacleNoYes

65.26 €

3 35 Days -11758--10--30 - +805IP65GreenPBTDoubleScrew terminalsLEDM12 Speedcon receptacleNoYes

Tech Support