Manufacturer part number: 1407628
Brand: PHOENIX CONTACT
Price: 7.68 €
Delivery time: 7 Days
Connector features: + sleeve
Type (misc.): Sleeve housing for Crossbar, cable inlet: above/lateral, Height: 60.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1407628
Part Number
|
---|
1407628 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|
7.68 € | 24 | 7 Days | + sleeve | Sleeve housing for Crossbar, cable inlet: above/lateral, Height: 60.5 mm |
Loading...
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO-B10 |
---|---|---|---|---|---|
Type | B10 | Colour | Black | Case material | Polyamide |
Connector type (category) | Bush enclosure |
This page is Sleeve housing HC-EVO-B10, part number 1407628.
You can find the detail information about specifications and dimensions on part number 1407628.
Configure
Basic Attributes
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407627 |
1407629 |
1407630 |
1407631 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|
9.79 € | 19 | 7 Days | 1x cable entry (lateral, straight) | Sleeve housing for long handle, cable inlet: above/lateral, Height: 87.5 mm. | |||
11.51 € | 16 | 7 Days | + sleeve | Sleeve housing for Crossbar, cable inlet: above/lateral, Height: 87.5 mm. | |||
12.78 € | 15 | 7 Days | 1x cable entry (lateral, straight) | Nozzle casing with crossbar, cable inlet: above/lateral, Height: 60.5 mm | |||
16.63 € | 11 | 7 Days | 1x cable entry (lateral, straight) | Nozzle casing with crossbar, cable inlet: above/lateral, Height: 87.5 mm. |