Sleeve housing VC-K (1852930)

Sleeve housing VC-K 1852930

Click on this image to zoom in.

Click on this image to zoom in.

  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930
  • Sleeve housing VC-K 1852930

Product Details:

Manufacturer part number: 1852930

Brand: PHOENIX CONTACT

Price: 6.75

Delivery time: 7 Days


Technical Data:

IP rating: IP67

Thread size: PG16

Series (connectors): VC-K-T1-Z

Case material: -

Connector features: + cheese head screw lock


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1852930

Part Number
1852930
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Thread size Series (connectors) Case material Connector features

6.75 €

30 7 Days IP67PG16VC-K-T1-Z-+ cheese head screw lock

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +80 Colour Grey Connector type (category) Bush enclosure
Industrial goods Yes

This page is Sleeve housing VC-K, part number 1852930.
You can find the detail information about specifications and dimensions on part number 1852930.

Variation of this product

Part Number
1852935
1852943
1852948
1852956
1852961
1852969
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
IP rating Thread size Series (connectors) Case material Connector features

13.25 €

15 25 Days IP65M20VC-K-T1-Z-Cable exit (metric)

7.69 €

25 7 Days IP67PG21VC-K-T2-ZPolyamide+ cheese head screw lock

15.42 €

15 7 Days IP65M25VC-K-T2-ZPolyamideCable exit (metric)

9.30 €

20 26 Days IP67PG21VC-K-T3-ZPolyamide+ cheese head screw lock

17.16 €

15 25 Days IP65M25VC-K-T3-ZPolyamideCable exit (metric)

11.46 €

20 26 Days IP67PG21VC-K-T4-ZPolyamide+ cheese head screw lock

Tech Support