Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411348
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-EVO |
---|---|---|---|---|---|
Colour | Black | Case material | Polyamide | Connector features | + bayonet |
Connector type (category) | Socket enclosure | Type (misc.) | Socket housing, with longitudinal rail, sideways or straight cable outlet |
This page is Socket enclosure HC-EVO, part number 1411348.
You can find the detail information about specifications and dimensions on part number 1411348.
Part Number |
---|
1411341 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|---|
16.00 € | 12 | 7 Days | D15 |