Socket enclosure HC-STA-B06 (1412821)

Socket enclosure HC-STA-B06 1412821

Click on this image to zoom in.

Click on this image to zoom in.

  • Socket enclosure HC-STA-B06 1412821
  • Socket enclosure HC-STA-B06 1412821

Product Details:

Manufacturer part number: 1412821

Brand: PHOENIX CONTACT

Price: 16.70

Delivery time: 7 Days


Technical Data:

Thread size: 2 x M20

Type (misc.): Socket housing, cable outlet side 2 x M20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1412821

Part Number
1412821
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Type (misc.)

16.70 €

11 7 Days 2 x M20Socket housing, cable outlet side 2 x M20

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-STA
Type B6 Colour Grey Case material Aluminium, die cast
Connector features + longitudinal brace Connector type (category) Socket enclosure

This page is Socket enclosure HC-STA-B06, part number 1412821.
You can find the detail information about specifications and dimensions on part number 1412821.

Variation of this product

Part Number
1412822
1412823
1412825
1412826
1412827
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size Type (misc.)

16.70 €

11 7 Days 2 x M25Socket housing, cable outlet side 2 x M25

18.00 €

11 7 Days 2 x PG16Socket housing, cable outlet on the side of 2 x PG 16

23.10 €

8 7 Days 2 x M20Socket casing with lid, cable outlet side 2 x M20

23.10 €

8 7 Days 2 x M25Socket casing with lid, cable outlet side 2 x M25

24.24 €

8 7 Days 2 x PG16Socket casing with lid, cable gears on the side of 2 x PG 16

Tech Support