Manufacturer part number: 1412831
Brand: PHOENIX CONTACT
Price: 23.50 €
Delivery time: 7 Days
IP rating: IP54
Thread size: 2 x M25
Connector features: for transverse brace
Type (misc.): Socket housing with cover, for Crossbar, cable outlet side 2 x M25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412831
Part Number
|
---|
1412831 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | IP rating | Thread size | Connector features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
23.50 € | 8 | 7 Days | IP54 | 2 x M25 | for transverse brace | Socket housing with cover, for Crossbar, cable outlet side 2 x M25 |
Loading...
Temperature range(°C) | -40 - +125 | Series (connectors) | HC-STA | Type | B10 |
---|---|---|---|---|---|
Colour | Grey | Case material | Aluminium, die cast | Connector type (category) | Socket enclosure |
This page is Socket enclosure HC-STA-B10, part number 1412831.
You can find the detail information about specifications and dimensions on part number 1412831.
Configure
Basic Attributes
IP rating
Thread size
Connector features
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1412830 |
1412832 |
1412835 |
1412836 |
1412837 |
1412839 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | IP rating | Thread size | Connector features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
23.50 € | 8 | 7 Days | IP66 | 2 x M20 | for transverse brace | Socket housing with cover, for Crossbar, cable outlet side 2 x M20 | |||
23.50 € | 8 | 7 Days | IP66 | 2 x PG16 | for transverse brace | Socket housing with cover, for Crossbar, cable outlet side 2 x PG 16 | |||
23.10 € | 8 | 7 Days | IP66 | 2 x M20 | + transverse brace | Socket casing of the series B 10, with crossbar, cable outlet side 2 x M20 | |||
23.10 € | 8 | 7 Days | IP66 | 2 x M25 | + transverse brace | Sockelgehasue of the series B 10, with crossbar, cable outlet side 2 x M25 | |||
23.10 € | 8 | 7 Days | IP66 | 2 x PG16 | + transverse brace | Sockelgehasue of the series B 10, with crossbar, cable outlet on the side of 2 x PG 16 | |||
21.90 € | 9 | 7 Days | IP66 | 2 x M20 | + longitudinal brace | Socket casing of the series B10, cable outlet side 2 x M20 |