Manufacturer part number: 1412849
Brand: PHOENIX CONTACT
Price: 31.00 €
Delivery time: 7 Days
Thread size: 2 x M25
Type (misc.): Socket housing with cover, for Crossbar, cable outlet side 2 x M25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412849
Temperature range(°C) | -40 - +125 | IP rating | IP66 | Series (connectors) | HC-STA |
---|---|---|---|---|---|
Type | B16 | Colour | Grey | Case material | Aluminium, die cast |
Connector features | Anti-corrosive | Connector type (category) | Socket enclosure |
This page is Socket enclosure HC-STA-B16, part number 1412849.
You can find the detail information about specifications and dimensions on part number 1412849.
Configure
Basic Attributes
Thread size
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1412850 |
1412852 |
1412853 |
1412855 |
1412856 |
1412857 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread size | Type (misc.) |
---|---|---|---|---|---|---|---|
31.00 € | 6 | 7 Days | 2 x M32 | Socket housing with cover, for Crossbar, cable outlet side 2 x M32 | |||
33.50 € | 6 | 7 Days | 2 x PG16 | Socket housing with cover, for Crossbar, cable outlet on the side of 2 x PG 16 | |||
33.50 € | 6 | 7 Days | 2 x PG21 | Socket housing with cover, for Crossbar, cable outlet on the side of 2 x PG 21 | |||
24.00 € | 8 | 7 Days | 2 x M25 | Socket housing with crossbar, cable outlet side 2 x M25 | |||
24.00 € | 8 | 7 Days | 2 x M32 | Socket housing with crossbar, cable outlet side 2 x M32 | |||
26.08 € | 7 | 7 Days | 2 x PG21 | Socket housing with crossbar, cable outlet on the side of 2 x PG 21 |