Manufacturer part number: 1810503
Brand: PHOENIX CONTACT
Price: 103.07 €
Delivery time: 30 Days
Min. stripping length: 4.00 mm
No. of rows: -
Connector type: -
PCB terminal type (category): Strain relief
Pin strip type (category): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1810503
Part Number
|
---|
1810503 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Min. stripping length (mm) | No. of rows | Connector type | PCB terminal type (category) | Pin strip type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|
103.07 € | 50 Pieces Per Package | 1 pack | 30 Days | 4.00 | - | - | Strain relief | - |
Loading...
Series (connectors) | STZ | Connectors | wire-to-board | Industrial goods | Yes |
---|
This page is Strain relief STZ, part number 1810503.
You can find the detail information about specifications and dimensions on part number 1810503.
Configure
Basic Attributes
No. of rows
Connector type
Pin strip type (category)
Min. stripping length(mm)
PCB terminal type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1810516 |
1810529 |
1810532 |
1840214 |
1876877 |
1876880 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Min. stripping length (mm) | No. of rows | Connector type | PCB terminal type (category) | Pin strip type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|
76.17 € | 50 Pieces Per Package | 1 pack | 12 Days | - | - | - | Strain relief | - | |||
32.15 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 7.00 | - | - | Strain relief | - | ||
45.52 € | 50 Pieces Per Package | 1 pack | 12 Days | 7.00 | - | - | Strain relief | - | |||
32.15 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | Strain relief | - | ||
47.05 € | 50 Pieces Per Package | 1 pack | 7 Days | - | 1 | Socket, horizontal mount | - | Socket enclosure - PCB | |||
74.07 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | - | - | - | - | - |