Cable lug C, Flat pin cable lug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240531
3240532
3240533
3240546
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pin diameter
(mm)
Colour Crimp area (max.)
(mm²)
Cross-section range Pin length
(mm)

0.19 €

1000 7 Days 2.8Red1.500.50 - 1.50 mm²9.5

0.21 €

900 7 Days 2.8Blue2.501.50 - 2.50 mm²9.5

0.28 €

650 7 Days 4.5Yellow64 - 6 mm²18

0.25 €

800 7 Days 2.8Yellow64 - 6 mm²10

Loading...

  1. 1

Basic information

Insulation material PVC Connector features Planar version Connector type (category) Pin terminal
Contact material Cathode copper, tin plated Insulation type Partially insulated Industrial goods Yes

Tech Support