Manufacturer part number: 2966634
Brand: PHOENIX CONTACT
Price: 36.00 €
Delivery time: 7 Days
Nominal voltage: 24 Vdc
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2966634
Product size (width)(mm) | 6.2 | Switching voltage (max.)(Vdc) | 33 | Switching voltage (min.)(Vdc) | 3 |
---|---|---|---|---|---|
Switching current(A) | 3 (max) | Switching current (IS max.)(A) | 3 | Output (Amperage) | 3 - 33 V/DC 2A max. |
Connection (components) | Screw terminals | Relay type (category) | Interface relay | Type (misc.) | Screw connector |
This page is Interface Terminal PLC, part number 2966634.
You can find the detail information about specifications and dimensions on part number 2966634.
Part Number |
---|
2966663 |
2966728 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (Vdc) |
---|---|---|---|---|---|---|
39.80 € | 10 | 7 Days | 230 V/AC/220 | |||
24.75 € | 10 | 7 Days | 24 |