Solid-state relay module EMG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2942810
2943259
2944203
2944216
2944229
2944232
2944258
2944274
2946803
2948746
2948827
2948885
2948898
2948908
2948937
2948953
2954154
2954235
2954280
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Max. temperature
(°C)
Min. temperature
(°C)

117.50 €

10 42 Days 17.5224 - 24 Vdc4812+55-10

175.90 €

10 7 Days 17.525 - 5 Vdc3010+60-20

86.15 €

10 7 Days 1015 - 5 Vdc365+50-20

86.15 €

10 7 Days 10112 - 12 Vdc365+50-20

86.95 €

10 7 Days 10124 - 24 Vdc365+50-20

86.15 €

10 42 Days 10260 - 60 Vdc365+50-20

92.90 €

10 49 Days 101220 - 220 Vdc365+50-20

100.10 €

10 7 Days 101230 - 230 V AC365+50-25

166.40 €

10 7 Days 17.5224 - 24 Vdc3010+60-20

151.60 €

10 7 Days 12.5124 - 24 Vdc6012+60-20

101.80 €

10 7 Days 12.5124 - 24 Vdc28048+60-20

71.95 €

10 42 Days 101005 - 5 Vdc484+60-20

70.70 €

10 42 Days 1010012 - 12 Vdc484+60-20

70.70 €

10 7 Days 1010024 - 24 Vdc484+60-20

84.35 €

10 42 Days 10100220 - 220 Vdc484+60-20

84.35 €

10 42 Days 10100230 - 230 V AC484+60-20

118.70 €

10 7 Days 17.5324 - 24 Vdc6012+60-20

145.30 €

10 7 Days 17.5324 - 24 Vdc28048+60-20

154.10 €

10 42 Days 17.53230 - 230 V AC28048+60-20

Loading...

  1. 1

Basic information

Product size (height)(mm) 75 Product size (depth)(mm) 102 Connection (components) Screws
Relay type (category) SSR Industrial goods Yes

Tech Support