Ring cable lug C-RC 1 (3240069)

Ring cable lug C-RC 1 3240069

Product Details:

Manufacturer part number: 3240069

Brand: PHOENIX CONTACT

Price: 0.10

Delivery time: 7 Days


Technical Data:

Hole diameter: 2.8 mm

Thread size: M2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240069

Part Number
3240069
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 2.8M2.5

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 0.50 - 1 mm² Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 1, part number 3240069.
You can find the detail information about specifications and dimensions on part number 3240069.

Variation of this product

Part Number
3240070
3240072
3240073
3240074
3240075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 3.2M3

0.10 €

1900 7 Days 4.3M4

0.10 €

1800 7 Days 5.3M5

0.11 €

1800 7 Days 6.5M6

0.15 €

1300 7 Days 8.4M8

Tech Support