Connector C-SCF (3240153)

Connector C-SCF 3240153

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector C-SCF 3240153
  • Connector C-SCF 3240153
  • Connector C-SCF 3240153

Product Details:

Manufacturer part number: 3240153

Brand: PHOENIX CONTACT

Price: 0.11

Delivery time: 7 Days


Technical Data:

Connector thickness: 0.8 mm

Connector width: 2.8 mm

Cross-section range: 0.50 - 1.50 mm²

Size: 2.8 x 0.8 mm

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240153

Part Number
3240153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Industrial goods

0.11 €

1700 7 Days 0.82.80.50 - 1.50 mm²2.8 x 0.8 mm-

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 180 Connector type (category) Blade receptacle
Contact material Brass tin plated Insulation type Not insulated

This page is Connector C-SCF, part number 3240153.
You can find the detail information about specifications and dimensions on part number 3240153.

Variation of this product

Part Number
3240152
3240154
3240155
3240156
3240157
3240158
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Industrial goods

0.11 €

1700 7 Days 0.52.80.50 - 1.50 mm²2.8 x 0.5 mm-

0.16 €

1200 7 Days 0.54.80.705 - 1.50 mm²4.8 x 0.5 mmYes

0.16 €

1200 7 Days 0.84.80.705 - 1.50 mm²4.8 x 0.8 mm-

0.18 €

1100 7 Days 0.86.30.705 - 1.50 mm²6.3 x 0.8 mm-

0.16 €

1200 7 Days 0.54.81.50 - 2.50 mm²4.8 x 0.5 mmYes

0.16 €

1200 7 Days 0.84.81.50 - 2.50 mm²4.8 x 0.8 mm-

Tech Support