Connector C-SCFI (3240051)

Connector C-SCFI 3240051

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector C-SCFI 3240051
  • Connector C-SCFI 3240051
  • Connector C-SCFI 3240051

Product Details:

Manufacturer part number: 3240051

Brand: PHOENIX CONTACT

Price: 0.35

Delivery time: 7 Days


Technical Data:

Insulation material: [Other] PVC

Colour: Red

Connection angle: 180 °

Connector thickness: 0.8 mm

Connector width: 4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240051

Part Number
3240051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insulation material Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Connector type (category) Industrial goods

0.35 €

600 7 Days [Other] PVCRed1800.84.80.50 - 1.50 mm²4.8 x 0.8 mmBlade receptacleYes

Loading...

  1. 1

Basic information

Contact material Brass tin plated Insulation type Partially insulated

This page is Connector C-SCFI, part number 3240051.
You can find the detail information about specifications and dimensions on part number 3240051.

Variation of this product

Part Number
3240048
3240049
3240050
3240052
3240055
3240056
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Insulation material Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Connector type (category) Industrial goods

0.36 €

500 7 Days [Other] PVCRed1800.52.80.50 - 1.50 mm²2.8 x 0.5 mmBlade receptacleYes

0.36 €

500 7 Days [Other] PVCRed1800.82.80.50 - 1.50 mm²2.8 x 0.8 mmBlade receptacleYes

0.35 €

600 7 Days [Other] PVCRed1800.54.80.50 - 1.50 mm²4.8 x 0.5 mmBlade receptacleYes

0.24 €

800 7 Days [Other] PVCRed1800.86.30.50 - 1.50 mm²6.3 x 0.8 mmBlade receptacleYes

0.24 €

800 7 Days PABlue---1.50 - 2.50 mm²-Butt joint-

0.29 €

650 7 Days PAYellow---4 - 6 mm²-Butt joint-

Tech Support