Connector C-SCMI (3240058)

Connector C-SCMI 3240058

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector C-SCMI 3240058
  • Connector C-SCMI 3240058
  • Connector C-SCMI 3240058

Product Details:

Manufacturer part number: 3240058

Brand: PHOENIX CONTACT

Price: 0.24

Delivery time: 7 Days


Technical Data:

Insulation material: [Other] PVC

Colour: Red

Connection angle: 180 °

Connector thickness: 0.8 mm

Connector width: 6.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240058

Part Number
3240058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insulation material Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Connector type (category) Contact material Industrial goods

0.24 €

800 7 Days [Other] PVCRed1800.86.30.50 - 1.50 mm²6.3 x 0.8 mmBlade terminalCopper silver platedYes

Loading...

  1. 1

Basic information

Insulation type Partially insulated

This page is Connector C-SCMI, part number 3240058.
You can find the detail information about specifications and dimensions on part number 3240058.

Variation of this product

Part Number
3240059
3240060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Insulation material Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Connector type (category) Contact material Industrial goods

0.24 €

800 7 Days PABlue---1.50 - 2.50 mm²-Butt jointBrass tin plated-

0.29 €

650 7 Days PAYellow---4 - 6 mm²-Butt jointBrass tin plated-

Tech Support