Ferrule 1 x 0.34 mm² x 6 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3203053

Part Number
3203053
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

4700 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 10.5 AWG max.(AWG) 24 Insulation material PP
Colour Turquoise Cross-section x Sleeve length 1 x 0.34 mm² x 6 mm Temperature range(°C) +105
Country colour code DE Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Partially insulated

This page is Ferrule 1 x 0.34 mm² x 6 mm Partially insulated, part number 3203053.
You can find the detail information about specifications and dimensions on part number 3203053.

Tech Support