Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3201275 |
3203150 |
3241126 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | AWG max. (AWG) | Insulation material | Colour | Temperature range (°C) | Contact material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.04 € | 4400 | 89 Days | 16 | 22 | [Other] PP | White | +105 | Cathode copper, tin plated | - | |||
0.04 € | 5000 | 7 Days | 15.5 | 22 | [Other] PP | White | +105 | Cathode copper, tin plated | - | |||
0.05 € | 4000 | 7 Days | 14 | - | - | [Other] Orange | -40 | Copper silver plated | Yes |
Loading...
Cross-section x Sleeve length | 1 x 0.50 mm² x 10 mm | Connector type (category) | Ferrule | Insulation type | Partially insulated |
---|
Configure
Basic Attributes
Product size (length)(mm)
AWG max.(AWG)
Insulation material
Colour
Temperature range(°C)
Contact material
Industrial goods
Filter by standard shipping days
Optional Attributes