Ferrule 1 x 0.50 mm² x 8 mm Partially insulated (1212784)

Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784
  • Ferrule 1 x 0.50 mm² x 8 mm Partially insulated 1212784

Product Details:

Manufacturer part number: 1212784

Brand: PHOENIX CONTACT

Price: 0.02

Delivery time: 7 Days


Technical Data:

Product size (length): 14 mm

AWG max.: - AWG

Insulation material: -

Colour: [Other] Orange

Temperature range: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212784

Part Number
1212784
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.02 €

8000 7 Days 14--[Other] Orange-40-Reel packagingCopper silver platedYes

Loading...

  1. 1

Basic information

Cross-section x Sleeve length 1 x 0.50 mm² x 8 mm Connector type (category) Ferrule Insulation type Partially insulated

This page is Ferrule 1 x 0.50 mm² x 8 mm Partially insulated, part number 1212784.
You can find the detail information about specifications and dimensions on part number 1212784.

Variation of this product

Part Number
1200104
1208966
1212521
3200014
3200881
3200933
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.02 €

8000 7 Days 14--White-40-Reel packagingCopper silver platedYes

0.02 €

8500 7 Days 13.522[Other] PPWhite+105--Cathode copper, tin plated-

0.02 €

9000 7 Days 14--White-40-Reel packagingCopper silver platedYes

0.02 €

8700 96 Days 1422[Other] PPWhite+105DIN-Cathode copper, tin plated-

0.02 €

9000 7 Days 1422[Other] PPWhite+105--Cathode copper, tin plated-

0.05 €

3900 7 Days 1522[Other] PPWhite+105--Cathode copper, tin plated-

Tech Support