Ferrule 1 x 0.75 mm² x 10 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3201288
3203118
3203163
3203299
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max.
(AWG)
Insulation material Temperature range
(°C)
Contact material Industrial goods

0.04 €

4700 96 Days 20[Other] PP+105Cathode copper, tin plated-

0.04 €

5000 7 Days 20[Other] PP105Cathode copper, tin plated-

0.04 €

5200 7 Days 20[Other] PP+105Cathode copper, tin plated-

0.04 €

5000 7 Days ---40Copper silver platedYes

Loading...

  1. 1

Basic information

Product size (length)(mm) 16 Colour Grey Cross-section x Sleeve length 1 x 0.75 mm² x 10 mm
Connector type (category) Ferrule Insulation type Partially insulated

Tech Support