Ferrule 1 x 1 mm² x 8 mm Not insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202517

Part Number
3202517
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.02 €

14000 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 8 AWG max.(AWG) 18 Colour Metal
Cross-section x Sleeve length 1 x 1 mm² x 8 mm Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Not insulated

This page is Ferrule 1 x 1 mm² x 8 mm Not insulated, part number 3202517.
You can find the detail information about specifications and dimensions on part number 3202517.

Tech Support