Ferrule 1 x 1.50 mm² x 10 mm Partially insulated (3203134)

Ferrule 1 x 1.50 mm² x 10 mm Partially insulated 3203134

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 1.50 mm² x 10 mm Partially insulated 3203134
  • Ferrule 1 x 1.50 mm² x 10 mm Partially insulated 3203134
  • Ferrule 1 x 1.50 mm² x 10 mm Partially insulated 3203134
  • Ferrule 1 x 1.50 mm² x 10 mm Partially insulated 3203134

Product Details:

Manufacturer part number: 3203134

Brand: PHOENIX CONTACT

Price: 0.04

Delivery time: 7 Days


Technical Data:

Product size (length): 18 mm

Country colour code: -

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3203134

Part Number
3203134
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Country colour code Industrial goods

0.04 €

5000 7 Days 18--

Loading...

  1. 1

Basic information

AWG max.(AWG) 16 Insulation material PP Colour Black
Cross-section x Sleeve length 1 x 1.50 mm² x 10 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 1.50 mm² x 10 mm Partially insulated, part number 3203134.
You can find the detail information about specifications and dimensions on part number 3203134.

Variation of this product

Part Number
1208872
3200195
3201974
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Country colour code Industrial goods

0.04 €

5000 7 Days 16--

0.04 €

4700 7 Days 18--

0.08 €

2200 7 Days 19.5DINYes

Tech Support