Ferrule 1 x 1.50 mm² x 8 mm Partially insulated (3201592)

Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592
  • Ferrule 1 x 1.50 mm² x 8 mm Partially insulated 3201592

Product Details:

Manufacturer part number: 3201592

Brand: PHOENIX CONTACT

Price: 0.02

Delivery time: 7 Days


Technical Data:

Product size (length): 14 mm

AWG max.: 16 AWG

Insulation material: [Other] PP

Colour: Red

Temperature range: +105 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201592

Part Number
3201592
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.02 €

9000 7 Days 1416[Other] PPRed+105DEReel packagingCathode copper, tin platedYes

Loading...

  1. 1

Basic information

Cross-section x Sleeve length 1 x 1.50 mm² x 8 mm Connector type (category) Ferrule Insulation type Partially insulated

This page is Ferrule 1 x 1.50 mm² x 8 mm Partially insulated, part number 3201592.
You can find the detail information about specifications and dimensions on part number 3201592.

Variation of this product

Part Number
1212781
3200917
3201136
3201916
3202892
3202928
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.02 €

9000 7 Days 14--Red-40-Reel packagingCopper silver platedYes

0.02 €

9000 7 Days 1416[Other] PP[Other] Black+105--Cathode copper, tin plated-

0.02 €

8700 7 Days 1416[Other] PPRed+105--Cathode copper, tin plated-

0.07 €

2600 7 Days 17.516[Other] PP[Other] Black+105DIN-Cathode copper, tin platedYes

0.02 €

9000 7 Days 14--[Other] Black-40--Copper silver platedYes

0.02 €

9000 7 Days 1416[Other] PPRed+105--Cathode copper, tin plated-

Tech Support