Ferrule 1 x 10 mm² x 18 mm Partially insulated (3200137)

Ferrule 1 x 10 mm² x 18 mm Partially insulated 3200137

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 10 mm² x 18 mm Partially insulated 3200137
  • Ferrule 1 x 10 mm² x 18 mm Partially insulated 3200137

Product Details:

Manufacturer part number: 3200137

Brand: PHOENIX CONTACT

Price: 0.11

Delivery time: 7 Days


Technical Data:

Colour: [Other] Brown


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200137

Part Number
3200137
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.11 €

1700 7 Days [Other] Brown

Loading...

  1. 1

Basic information

Product size (length)(mm) 28 AWG max.(AWG) 8 Insulation material PP
Cross-section x Sleeve length 1 x 10 mm² x 18 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 10 mm² x 18 mm Partially insulated, part number 3200137.
You can find the detail information about specifications and dimensions on part number 3200137.

Variation of this product

Part Number
3200616
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

0.11 €

1700 89 Days Red

Tech Support