Ferrule 1 x 16 mm² x 12 mm Partially insulated (3201961)

Ferrule 1 x 16 mm² x 12 mm Partially insulated 3201961

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 16 mm² x 12 mm Partially insulated 3201961
  • Ferrule 1 x 16 mm² x 12 mm Partially insulated 3201961

Product Details:

Manufacturer part number: 3201961

Brand: PHOENIX CONTACT

Price: 0.18

Delivery time: 7 Days


Technical Data:

Product size (length): 25.5 mm

Colour: Blue

Country colour code: DIN

Industrial goods: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201961

Part Number
3201961
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Colour Country colour code Industrial goods

0.18 €

1000 7 Days 25.5BlueDINYes

Loading...

  1. 1

Basic information

AWG max.(AWG) 6 Insulation material PP Cross-section x Sleeve length 1 x 16 mm² x 12 mm
Temperature range(°C) +105 Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Partially insulated

This page is Ferrule 1 x 16 mm² x 12 mm Partially insulated, part number 3201961.
You can find the detail information about specifications and dimensions on part number 3201961.

Variation of this product

Part Number
3200140
3200564
3201152
3201181
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Colour Country colour code Industrial goods

0.10 €

1900 7 Days 20White--

0.10 €

1900 7 Days 24Blue--

0.10 €

1900 7 Days 24Green--

0.10 €

1900 7 Days 24[Other] Ivory--

Tech Support