Ferrule 1 x 16 mm² x 18 mm Partially insulated (3200153)

Ferrule 1 x 16 mm² x 18 mm Partially insulated 3200153

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 16 mm² x 18 mm Partially insulated 3200153
  • Ferrule 1 x 16 mm² x 18 mm Partially insulated 3200153

Product Details:

Manufacturer part number: 3200153

Brand: PHOENIX CONTACT

Price: 0.13

Delivery time: 7 Days


Technical Data:

Colour: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200153

Part Number
3200153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.13 €

1400 7 Days White

Loading...

  1. 1

Basic information

Product size (length)(mm) 28 AWG max.(AWG) 6 Insulation material PP
Cross-section x Sleeve length 1 x 16 mm² x 18 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 16 mm² x 18 mm Partially insulated, part number 3200153.
You can find the detail information about specifications and dimensions on part number 3200153.

Variation of this product

Part Number
3200629
3201330
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

0.13 €

1400 7 Days Blue

0.13 €

1400 7 Days Green

Tech Support