Ferrule 1 x 2.50 mm² x 18 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200580

Part Number
3200580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.06 €

3100 7 Days Blue

Loading...

  1. 1

Basic information

Product size (length)(mm) 24 AWG max.(AWG) 14 Insulation material PP
Cross-section x Sleeve length 1 x 2.50 mm² x 18 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

This page is Ferrule 1 x 2.50 mm² x 18 mm Partially insulated, part number 3200580.
You can find the detail information about specifications and dimensions on part number 3200580.

Variation of this product

Part Number
3200072
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

0.06 €

3100 7 Days [Other] Grey

Tech Support