Ferrule 1 x 2.50 mm² x 8 mm Partially insulated (1213201)

Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201
  • Ferrule 1 x 2.50 mm² x 8 mm Partially insulated 1213201

Product Details:

Manufacturer part number: 1213201

Brand: PHOENIX CONTACT

Price: 0.03

Delivery time: 7 Days


Technical Data:

Product size (length): 14 mm

AWG max.: - AWG

Insulation material: -

Colour: [Other] Grey

Temperature range: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1213201

Part Number
1213201
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.03 €

7000 7 Days 14--[Other] Grey-40--Copper silver platedYes

Loading...

  1. 1

Basic information

Cross-section x Sleeve length 1 x 2.50 mm² x 8 mm Connector type (category) Ferrule Insulation type Partially insulated

This page is Ferrule 1 x 2.50 mm² x 8 mm Partially insulated, part number 1213201.
You can find the detail information about specifications and dimensions on part number 1213201.

Variation of this product

Part Number
1200108
1200164
3200069
3200522
3200920
3201408
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Insulation material Colour Temperature range
(°C)
Country colour code Connector features Contact material Industrial goods

0.03 €

6800 7 Days 14--Blue-40-Reel packagingCopper silver platedYes

0.03 €

6400 7 Days 14--[Other] Grey-40-Reel packagingCopper silver platedYes

0.03 €

6900 7 Days 1414[Other] PP[Other] Grey+105--Cathode copper, tin plated-

0.03 €

6900 7 Days 1414[Other] PPBlue+105--Cathode copper, tin plated-

0.03 €

8000 7 Days 1414[Other] PPBlue+105--Cathode copper, tin plated-

0.03 €

7000 7 Days 1414[Other] PPBlue+105DINReel packagingCathode copper, tin platedYes

Tech Support