Ferrule 1 x 4 mm² x 10 mm Partially insulated (3200085)

Ferrule 1 x 4 mm² x 10 mm Partially insulated 3200085

Click on this image to zoom in.

Click on this image to zoom in.

  • Ferrule 1 x 4 mm² x 10 mm Partially insulated 3200085
  • Ferrule 1 x 4 mm² x 10 mm Partially insulated 3200085
  • Ferrule 1 x 4 mm² x 10 mm Partially insulated 3200085

Product Details:

Manufacturer part number: 3200085

Brand: PHOENIX CONTACT

Price: 0.04

Delivery time: 7 Days


Technical Data:

Product size (length): 17 mm

Colour: [Other] Orange

Country colour code: -

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200085

Part Number
3200085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Colour Country colour code Industrial goods

0.04 €

4400 7 Days 17[Other] Orange--

Loading...

  1. 1

Basic information

AWG max.(AWG) 12 Insulation material PP Cross-section x Sleeve length 1 x 4 mm² x 10 mm
Temperature range(°C) +105 Connector type (category) Ferrule Contact material Cathode copper, tin plated
Insulation type Partially insulated

This page is Ferrule 1 x 4 mm² x 10 mm Partially insulated, part number 3200085.
You can find the detail information about specifications and dimensions on part number 3200085.

Variation of this product

Part Number
3200535
3201932
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Colour Country colour code Industrial goods

0.04 €

4400 7 Days 17[Other] Grey--

0.09 €

2100 7 Days 19.5[Other] GreyDINYes

Tech Support