Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3201178
Product size (length)(mm) | 36 | AWG max.(AWG) | 1 | Insulation material | PP |
---|---|---|---|---|---|
Cross-section x Sleeve length | 1 x 50 mm² x 20 mm | Temperature range(°C) | +105 | Connector type (category) | Ferrule |
Contact material | Cathode copper, tin plated | Insulation type | Partially insulated |
This page is Ferrule 1 x 50 mm² x 20 mm Partially insulated, part number 3201178.
You can find the detail information about specifications and dimensions on part number 3201178.
Part Number |
---|
3200454 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
0.40 € | 500 | 7 Days | Blue |