Ferrule 1 x 6 mm² x 12 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200108
3200548
3201107
3201945
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
AWG max.
(AWG)
Colour Temperature range
(°C)
Country colour code Industrial goods

0.06 €

2900 82 Days 2010Green+105--

0.06 €

2900 82 Days 2010Yellow105--

0.06 €

2900 82 Days 2010[Other] Black+105--

0.13 €

1500 7 Days 23-Yellow+105DINYes

Loading...

  1. 1

Basic information

Insulation material PP Cross-section x Sleeve length 1 x 6 mm² x 12 mm Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

Tech Support